Schneider-Electric
 
MGU9.460.12 picture- web-product-data-sheet
MGU9.460.12
Unica Top/Class, RJ45 data connector cover for AMP and KROME, 2 m, graphite
Schneider Electric
Characteristics
Main
Range Unica
Aesthetic name Unica Top - Unica Class
Product or component type Central plate
Accessory / separate part category Fixing accessory
Device presentation Mechanism
Socket number 1
Provided equipment Label holder
Protective flap
Colour tint Graphite
Complementary
Connector type RJ45
Device mounting Flush
Fixing mode Clip-in
Range compatibility Unica RJ45 connector
Product compatibility Universal data connector for AMP and KRONE
Number of modules 2 modules
Material ABS (acrylonitrile butadiene-styrene): cover plate
Depth 21 mm
Width 45 mm
Height 45 mm
Net weight 0.0055 kg
Standards UNE 20315
UNE 60669
Environment
IP degree of protection IP40
IK degree of protection IK01
Environmental characteristic Oil
Petrol
Bleach
Alcohol
Window-cleaning fluid
Liquid soap
UV resistant
Acetone
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.000 cm
Package 1 Width 6.000 cm
Package 1 Length 5.000 cm
Package 1 Weight 12.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 6.000 cm
Package 2 Width 12.000 cm
Package 2 Length 17.500 cm
Package 2 Weight 240.000 g
Unit Type of Package 3 S02
Number of Units in Package 3 80
Package 3 Height 15.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 1.920 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months