Schneider-Electric
 
MGU9.460.25 picture- web-product-data-sheet
MGU9.460.25
Unica, RJ45 data connector cover for AMP and KROME, 2 m, ivory
Schneider Electric
Characteristics
Main
Range Unica
Aesthetic name Unica (standard aesthetic)
Product or component type Central plate
Accessory / separate part category Fixing accessory
Device presentation Mechanism
Socket number 1
Provided equipment Protective flap
Label holder
Colour tint Ivory (RAL 9010)
Complementary
Connector type RJ45
Device mounting Flush
Fixing mode Clip-in
Range compatibility Unica RJ45 connector
Product compatibility Universal data connector for AMP and KRONE
Number of modules 2 modules
Material ASA + PC: cover plate
Depth 21 mm
Width 45 mm
Height 45 mm
Net weight 0.0055 kg
Standards UNE 60669
UNE 20315
Environment
IP degree of protection IP40
IK degree of protection IK01
Environmental characteristic Acetone
UV resistant
Alcohol
Petrol
Bleach
Liquid soap
Window-cleaning fluid
Oil
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 6 cm
Package 1 Length 8 cm
Package 1 Weight 12 g
Unit Type of Package 2 BB1
Number of Units in Package 2 15
Package 2 Height 6 cm
Package 2 Width 12 cm
Package 2 Length 17.5 cm
Package 2 Weight 180 kg
Unit Type of Package 3 S01
Number of Units in Package 3 60
Package 3 Height 15 cm
Package 3 Width 15 cm
Package 3 Length 40 cm
Package 3 Weight 720 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months