Schneider-Electric
 
MGU9.865.25 picture- web-product-data-sheet
MGU9.865.25
Unica - blind cover plate for - 1 m - ivory
Schneider Electric
Characteristics
Main
Range Unica
Accessory / separate part category Fixing accessory
Product or component type Blind cover
Aesthetic name Unica (standard aesthetic)
Number of modules 1 module
Device presentation Cover plate
Fixing mode Clip-in
Colour tint Ivory (RAL 9010)
Complementary
Material ASA + PC: cover plate
Standards EN 60669-1
Depth 14 mm
Width 45 mm
Height 22.4 mm
Net weight 0.01 kg
Environment
IK degree of protection IK01
IP degree of protection IP40
Environmental characteristic UV resistant
Oil
Petrol
Liquid soap
Acetone
Window-cleaning fluid
Alcohol
Bleach
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 2.3 cm
Package 1 Length 4.5 cm
Package 1 Weight 4 g
Unit Type of Package 2 BB1
Number of Units in Package 2 20
Package 2 Height 6.5 cm
Package 2 Width 12.4 cm
Package 2 Length 18.5 cm
Package 2 Weight 144 g
Unit Type of Package 3 S02
Number of Units in Package 3 160
Package 3 Height 15 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 1.459 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months