Schneider-Electric
 
MGU9.866.25 picture- web-product-data-sheet
MGU9.866.25
Unica - blind cover plate for - 2 m - ivory
Schneider Electric
Characteristics
Main
Range Unica
Accessory / separate part category Fixing accessory
Product or component type Blind cover
Aesthetic name Unica (standard aesthetic)
Number of modules 2 modules
Device presentation Cover plate
Fixing mode Clip-in
Colour tint Ivory (RAL 9010)
Complementary
Material ASA + PC: cover plate
Standards EN 60669-1
Depth 14 mm
Width 45 mm
Height 45 mm
Net weight 0.0067 kg
Environment
IK degree of protection IK01
IP degree of protection IP40
Environmental characteristic Oil
UV resistant
Petrol
Alcohol
Acetone
Window-cleaning fluid
Liquid soap
Bleach
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.7 cm
Package 1 Width 4.5 cm
Package 1 Length 4.5 cm
Package 1 Weight 8 g
Unit Type of Package 2 BB1
Number of Units in Package 2 30
Package 2 Height 12.7 cm
Package 2 Width 12.4 cm
Package 2 Length 18.5 cm
Package 2 Weight 306 g
Unit Type of Package 3 S02
Number of Units in Package 3 120
Package 3 Height 15 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 1.623 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months