Schneider-Electric
 
MGU9.866.30 picture- web-product-data-sheet
MGU9.866.30
Unica Top/Class - blind cover plate for - 2 m - aluminium
Schneider Electric
Characteristics
Main
Range Unica
Accessory / separate part category Fixing accessory
Product or component type Blind cover
Aesthetic name Unica Top - Unica Class
Number of modules 2 modules
Device presentation Cover plate
Fixing mode Clip-in
Colour tint Aluminium
Complementary
Material ASA + PC: cover plate
Standards EN 60669-1
Depth 14 mm
Width 45 mm
Height 45 mm
Net weight 0.0067 kg
Environment
IK degree of protection IK01
IP degree of protection IP40
Environmental characteristic Bleach
UV resistant
Oil
Petrol
Liquid soap
Window-cleaning fluid
Acetone
Alcohol
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 4.500 cm
Package 1 Length 4.500 cm
Package 1 Weight 7.400 g
Unit Type of Package 2 BB1
Number of Units in Package 2 30
Package 2 Height 12.500 cm
Package 2 Width 13.000 cm
Package 2 Length 18.500 cm
Package 2 Weight 279.000 g
Unit Type of Package 3 S02
Number of Units in Package 3 120
Package 3 Height 15.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 1.349 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months