This Application will be decommissioned as of January 7th 2025

MIP12104S |
Schneider-Electric
 
MIP12104S picture- web-product-data-sheet
MIP12104S
Enclosure, Resi9 MP, surface mounting, 1 row of 4 modules, IP40, smoked door, 1 earth + 1 neutral terminal blocks
Schneider Electric
Characteristics
Main
Range Resi9
Product name Resi9 MP
Product or component type Enclosure
Enclosure type Modular enclosure
Nb of 18 mm modules per row 4
Nb of horizontal rows 1
Type of door Smoked
Width Outside: 124 mm
Height Outside: 198 mm
Depth Outside : 95 mm
Complementary
Enclosure mounting Surface
9 mm pitches 8
Total number of 18 mm modules 4
[In] rated current 50 A
Type of rail 35 mm asymmetrical rail
Mounting plate description Without mounting plate
Cable entry 1 trunking flange
1 bare flange
Terminal block function Earth / neutral
Number of terminal blocks 1 earth (screwed) with 4 outgoers
1 neutral (screwed) with 4 outgoers
Distribution block outgoers 1 x 16 mm² for earth
1 x 16 mm² for neutral
1 x 6 mm² for earth
1 x 6 mm² for neutral
2 x 10 mm² for earth
2 x 10 mm² for neutral
Enclosure material Back part: technoplastic
Door: technoplastic
Front face: technoplastic
Internal depth 74 mm
Colour Front face: white (RAL 9003)
Door: smoked (RAL 9003)
Market segment Residential
Small commercial
Environment
Standards IEC 61439-1
IEC 61439-3
IEC 60670-1
IEC 60670-24
Quality labels IMQ
Fire resistance Door: 650 °C
Back part: 650 °C
Front face: 650 °C
IP degree of protection IP40
IK degree of protection IK07
Ambient air temperature for operation -25…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.5 cm
Package 1 Width 12.2 cm
Package 1 Length 19.5 cm
Package 1 Weight 423.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 20
Package 2 Height 40.5 cm
Package 2 Width 42.8 cm
Package 2 Length 53.0 cm
Package 2 Weight 9.0 kg
Unit Type of Package 3 P12
Number of Units in Package 3 320
Package 3 Height 120.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 156.0 kg
Offer Sustainability
Packaging made with recycled cardboard Yes
SCIP Number 5305d5d6-3783-4b3d-abd0-61fa4a6023d7
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Halogen content performance Halogen free product
Contractual warranty
Warranty 18 months