|
|
|
MIP12112S
Enclosure, Resi9 MP, surface mounting, 1 row of 12 modules, IP40, smoked door, 1 earth + 1 neutral terminal blocks
|
|
|
Main
Range
|
Resi9
|
Product name
|
Resi9 MP
|
Product or component type
|
Enclosure
|
Enclosure type
|
Modular enclosure
|
Nb of 18 mm modules per row
|
12
|
Nb of horizontal rows
|
1
|
Type of door
|
Smoked
|
Width
|
Outside: 268 mm
|
Height
|
Outside: 228 mm
|
Depth
|
Outside : 101.5 mm
|
Complementary
Enclosure mounting
|
Surface
|
9 mm pitches
|
24
|
Total number of 18 mm modules
|
12
|
[In] rated current
|
63 A
|
Type of rail
|
35 mm asymmetrical rail
|
Mounting plate description
|
Without mounting plate
|
Cable entry
|
1 bare flange
1 trunking flange
|
Terminal block function
|
Earth / neutral
|
Number of terminal blocks
|
1 earth (screwed) with 8 outgoers
1 neutral (screwed) with 8 outgoers
|
Distribution block outgoers
|
1 x 16 mm² for earth
1 x 16 mm² for neutral
3 x 6 mm² for earth
3 x 6 mm² for neutral
4 x 10 mm² for earth
4 x 10 mm² for neutral
|
Enclosure material
|
Back part: technoplastic
Door: technoplastic
Front face: technoplastic
|
Internal depth
|
80 mm
|
Colour
|
Front face: white (RAL 9003)
Door: smoked (RAL 9003)
|
Market segment
|
Residential
Small commercial
|
Environment
Standards
|
IEC 61439-1
IEC 61439-3
IEC 60670-1
IEC 60670-24
|
Quality labels
|
IMQ
|
Fire resistance
|
Door: 650 °C
Back part: 650 °C
Front face: 650 °C
|
IP degree of protection
|
IP40
|
IK degree of protection
|
IK07
|
Ambient air temperature for operation
|
-25…60 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
10.400 cm
|
Package 1 Width
|
23.100 cm
|
Package 1 Length
|
27.500 cm
|
Package 1 Weight
|
844.000 g
|
Unit Type of Package 2
|
CAR
|
Number of Units in Package 2
|
8
|
Package 2 Height
|
31.200 cm
|
Package 2 Width
|
42.100 cm
|
Package 2 Length
|
53.600 cm
|
Package 2 Weight
|
7.016 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
128
|
Package 3 Height
|
120.000 cm
|
Package 3 Width
|
80.000 cm
|
Package 3 Length
|
120.000 cm
|
Package 3 Weight
|
124.256 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
Halogen content performance
|
Halogen free product
|
Contractual warranty
|
|