Schneider-Electric
 
MIP22106S picture- web-product-data-sheet
MIP22106S
Enclosure, Resi9 MP, flush mounting, 1 row of 6 modules, IP40, smoked door, 1 earth + 1 neutral terminal blocks
Schneider Electric
Characteristics
Main
Range Resi9
Product name Resi9 MP
Product or component type Enclosure
Enclosure type Modular enclosure
Nb of 18 mm modules per row 6
Nb of horizontal rows 1
Type of door Smoked
Width Wall: 162 mm
Outside: 186 mm
Height Wall: 228 mm
Outside: 252 mm
Depth Outside : 18 mm
Wall : 80 mm
Total : 98 mm
Complementary
Enclosure mounting Flush
9 mm pitches 12
Total number of 18 mm modules 6
[In] rated current 63 A
Type of rail 35 mm asymmetrical rail
Mounting plate description Without mounting plate
Cable entry Pre-cutted holes
Terminal block function Earth / neutral
Number of terminal blocks 1 earth (screwed) with 4 outgoers
1 neutral (screwed) with 4 outgoers
Distribution block outgoers 1 x 16 mm² for earth
1 x 16 mm² for neutral
1 x 6 mm² for earth
1 x 6 mm² for neutral
2 x 10 mm² for earth
2 x 10 mm² for neutral
Enclosure material Back part: technoplastic
Door: technoplastic
Front face: technoplastic
Internal depth 76 mm
Colour Front face: white (RAL 9003)
Door: smoked (RAL 9003)
Market segment Small commercial
Residential
Environment
Standards IEC 61439-1
IEC 61439-3
IEC 60670-1
IEC 60670-24
Quality labels IMQ
Fire resistance Door: 650 °C
Back part: 650 °C
Front face: 650 °C
IP degree of protection IP40
IK degree of protection IK07
Ambient air temperature for operation -25…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.000 cm
Package 1 Width 18.600 cm
Package 1 Length 25.100 cm
Package 1 Weight 590.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 12
Package 2 Height 53.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 7.500 kg
Unit Type of Package 3 P12
Number of Units in Package 3 192
Package 3 Height 120.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 132.000 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Halogen content performance Halogen free product
Contractual warranty
Warranty 18 months