This Application will be decommissioned as of January 7th 2025

MIP22312 |
Schneider-Electric
 
MIP22312 picture- web-product-data-sheet
MIP22312
Enclosure, Resi9 MP, flush mounting, 3 rows of 12 modules, IP40, white door, 1 earth + 1 neutral terminal blocks
Schneider Electric
Characteristics
Main
Range Resi9
Product name Resi9 MP
Product or component type Enclosure
Enclosure type Modular enclosure
Nb of 18 mm modules per row 12
Nb of horizontal rows 3
Type of door Plain
Width Wall: 270 mm
Outside: 294 mm
Height Wall: 478 mm
Outside: 502 mm
Depth Outside : 18 mm
Wall : 80 mm
Total : 98 mm
Complementary
Enclosure mounting Flush
9 mm pitches 24
Total number of 18 mm modules 36
[In] rated current 63 A
Type of rail 35 mm asymmetrical rail
Mounting plate description Without mounting plate
Cable entry Pre-cutted holes
Terminal block function Earth / neutral
Number of terminal blocks 1 earth (screwed) with 20 outgoers
1 neutral (screwed) with 20 outgoers
Distribution block outgoers 2 x 16 mm² for earth
2 x 16 mm² for neutral
9 x 10 mm² for earth
9 x 10 mm² for neutral
9 x 6 mm² for earth
9 x 6 mm² for neutral
Enclosure material Back part: technoplastic
Door: technoplastic
Front face: technoplastic
Internal depth 76 mm
Colour Door: white (RAL 9003)
Front face: white (RAL 9003)
Market segment Residential
Small commercial
Environment
Standards IEC 61439-1
IEC 61439-3
IEC 60670-1
IEC 60670-24
Quality labels IMQ
Fire resistance Door: 650 °C
Back part: 650 °C
Front face: 650 °C
IP degree of protection IP40
IK degree of protection IK07
Ambient air temperature for operation -25…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.000 cm
Package 1 Width 29.500 cm
Package 1 Length 50.000 cm
Package 1 Weight 1.950 kg
Unit Type of Package 2 CAR
Number of Units in Package 2 4
Package 2 Height 31.000 cm
Package 2 Width 39.500 cm
Package 2 Length 53.500 cm
Package 2 Weight 8.667 kg
Unit Type of Package 3 P12
Number of Units in Package 3 64
Package 3 Height 119.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 150.672 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 5305d5d6-3783-4b3d-abd0-61fa4a6023d7
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months