Schneider-Electric
 
MIP40112T picture- web-product-data-sheet
MIP40112T
front face - translucid - 1 x 12 modules - for Mini Pragma flush-mounted
Schneider Electric
Characteristics
Main
Range Mini Pragma
Range of product Mini Pragma
Product or component type Front face
Type of front plate Transparent
Accessory / separate part category Installation accessory
Complementary
Enclosure mounting Flush
Type of front cover Translucid
Number of horizontal rows 1
Number of 18 mm modules per row 12
Total number of 18 mm modules 12
Enclosure material Door: technoplastic
Front face: technoplastic
Width Outside: 294 mm
Height Outside: 252 mm
Depth Wall : 13 mm
Outside : 18 mm
Colour Front face: ivory (RAL 1014)
Environment
Standards IEC 529
EN 50102
IEC 60695-2-11
Fire resistance Door: 650 °C
Front face: 750 °C
IK degree of protection IK07
Ambient air temperature for operation -25…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 26 cm
Package 1 Length 31 cm
Package 1 Weight 397 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months