|
|
|
MIP50104T
front face - translucid - 1 x 4 modules - for Mini Pragma flush-mounted
|
|
|
|
|
End of Commercialization JAN 11, 2021
|
|
|
|
|
Main
Range
|
Mini Pragma
|
Range of product
|
Mini Pragma
|
Product or component type
|
Front face
|
Type of front plate
|
Transparent
|
Accessory / separate part category
|
Installation accessory
|
Complementary
Enclosure mounting
|
Flush
|
Type of front cover
|
Translucid
|
Number of horizontal rows
|
1
|
Number of 18 mm modules per row
|
4
|
Total number of 18 mm modules
|
4
|
Enclosure material
|
Door: technoplastic
Front face: technoplastic
|
Width
|
Outside: 150 mm
|
Height
|
Outside: 252 mm
|
Depth
|
Wall : 13 mm
Outside : 17 mm
|
Colour
|
Front face: garnet
|
Environment
Standards
|
IEC 60695-2-11
EN 50102
IEC 529
|
Fire resistance
|
Door: 650 °C
Front face: 750 °C
|
IK degree of protection
|
IK07
|
Ambient air temperature for operation
|
-25…60 °C
|
Offer Sustainability
Contractual warranty
|
|