Back
Discover MIP60108T by
Characteristics
Download & Documents
Discover your Schneider-Electric tools
MIP60108T
front face - translucid - 1 x 8 modules - for Mini Pragma flush-mounted
Download MIP60108T product datasheet
TODAY
NOV 22, 2024
End of Commercialization
JUL 17, 2020
End of Standard Services
SEP 22, 2020
Characteristics
Main
Range
Mini Pragma
Range of product
Mini Pragma
Product or component type
Front face
Type of front plate
Transparent
Accessory / separate part category
Installation accessory
Complementary
Enclosure mounting
Flush
Type of front cover
Translucid
Number of horizontal rows
1
Number of 18 mm modules per row
8
Total number of 18 mm modules
8
Enclosure material
Door: technoplastic
Front face: technoplastic
Width
Outside: 222 mm
Height
Outside: 252 mm
Depth
Wall : 13 mm
Outside : 17 mm
Colour
Front face: pistachio
Environment
Standards
IEC 60695-2-11
IEC 529
EN 50102
Fire resistance
Door: 650 °C
Front face: 750 °C
IK degree of protection
IK07
Ambient air temperature for operation
-25…60 °C
Offer Sustainability
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
Mercury free
Yes
RoHS exemption information
Yes
China RoHS Regulation
China RoHS declaration
Contractual warranty
Warranty
18 months