Schneider-Electric
 
MIP70106T picture- web-product-data-sheet
MIP70106T
front face - translucid - 1 x 6 modules - for Mini Pragma flush-mounted
Schneider Electric
Characteristics
Main
Range Mini Pragma
Range of product Mini Pragma
Product or component type Front face
Type of front plate Transparent
Accessory / separate part category Installation accessory
Complementary
Enclosure mounting Flush
Type of front cover Translucid
Number of horizontal rows 1
Number of 18 mm modules per row 6
Total number of 18 mm modules 6
Enclosure material Door: technoplastic
Front face: technoplastic
Width Outside: 186 mm
Height Outside: 252 mm
Depth Wall : 13 mm
Outside : 17 mm
Colour Front face: mist grey
Environment
Standards EN 50102
IEC 60695-2-11
IEC 529
Fire resistance Door: 650 °C
Front face: 750 °C
IK degree of protection IK07
Ambient air temperature for operation -25…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 20.2 cm
Package 1 Length 26 cm
Package 1 Weight 240 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months