Schneider-Electric
 
MIP82104 picture- web-product-data-sheet
MIP82104
Base, Resi9 MP, 1 row of 4 modules, for enclosure with 2 terminal blocks
Schneider Electric
Characteristics
Main
Range of product Resi9
Product or component type Base
Accessory / separate part category Enclosure accessory
Range compatibility Resi9 Resi9 MP
[In] rated current 50 A
Nb of horizontal rows 1
Nb of 18 mm modules per row 4
Number of terminal blocks 1 earth (screw) with 4 outgoers
1 neutral (screw) with 4 outgoers
Terminal block function Earth / neutral
Complementary
Enclosure mounting Flush
9 mm pitches 2
Total number of 18 mm modules 4
Cable entry Pre-cutted holes
Distribution block outgoers 1 x 16 mm² for earth
1 x 16 mm² for neutral
1 x 6 mm² for earth
1 x 6 mm² for neutral
2 x 10 mm² for earth
2 x 10 mm² for neutral
Enclosure material Back part: technoplastic
Width Wall: 126 mm
Height Wall: 228 mm
Depth Wall : 80 mm
Outside : 18 mm
Total : 98 mm
Environment
Standards EN 50102
IEC 60695-2-11
Fire resistance Back part: 650 °C
IK degree of protection IK07
Ambient air temperature for operation -25…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8 cm
Package 1 Width 12.6 cm
Package 1 Length 22.8 cm
Package 1 Weight 302 g
Unit Type of Package 2 BB1
Number of Units in Package 2 20
Package 2 Height 52 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 6.04 kg
Unit Type of Package 3 P12
Number of Units in Package 3 160
Package 3 Height 60 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 60.32 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months