Schneider-Electric
 
MIP82118 picture- web-product-data-sheet
MIP82118
Base, Resi9 MP, 1 row of 18 modules, for enclosure with 2 terminal blocks
Schneider Electric
Characteristics
Main
Range of product Resi9
Product or component type Base
Accessory / separate part category Enclosure accessory
Range compatibility Resi9 Resi9 MP
[In] rated current 63 A
Nb of horizontal rows 1
Nb of 18 mm modules per row 18
Number of terminal blocks 1 earth (screw) with 16 outgoers
1 neutral (screw) with 16 outgoers
Terminal block function Earth / neutral
Complementary
Enclosure mounting Flush
9 mm pitches 2
Total number of 18 mm modules 18
Cable entry Pre-cutted holes
Distribution block outgoers 2 x 16 mm² for earth
2 x 16 mm² for neutral
6 x 6 mm² for earth
6 x 6 mm² for neutral
8 x 10 mm² for earth
8 x 10 mm² for neutral
Enclosure material Back part: technoplastic
Width Wall: 378 mm
Height Wall: 228 mm
Depth Wall : 80 mm
Outside : 18 mm
Total : 98 mm
Environment
Standards EN 50102
IEC 60695-2-11
Fire resistance Back part: 650 °C
IK degree of protection IK07
Ambient air temperature for operation -25…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.000 cm
Package 1 Width 37.800 cm
Package 1 Length 22.800 cm
Package 1 Weight 674.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 6
Package 2 Height 52.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.144 kg
Unit Type of Package 3 P12
Number of Units in Package 3 96
Package 3 Height 120.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 78.304 kg
Offer Sustainability
SCIP Number 5305d5d6-3783-4b3d-abd0-61fa4a6023d7
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months