Schneider-Electric
 
MIP99032 picture- web-product-data-sheet
MIP99032
Mini Pragma plate - 1 x 12 modules - white - set of 2
Schneider Electric
Characteristics
Main
Range of product Mini Pragma
Product or component type Plate
Accessory / separate part category Mounting accessory
Quantity per set Set of 2
Complementary
Enclosure mounting Surface
Number of horizontal rows 1
Number of 18 mm modules per row 12
Total number of 18 mm modules 12
Cable entry 1 bare flange
1 trunking flange
Enclosure material Front face: technoplastic
Width Outside: 227 mm
Height Outside: 74.5 mm
Depth Outside : 13.5 mm
Colour White
Environment
Standards EN 50102
IEC 60695-2-11
Fire resistance Front face: 750 °C
IK degree of protection IK07
Overvoltage category II
Ambient air temperature for operation -25…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 7.5 cm
Package 1 Length 23 cm
Package 1 Weight 94 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months