|
|
|
MIP99033
Mini Pragma plate - 1 x 18 modules - white - set of 2
|
|
|
|
|
End of Commercialization JUN 30, 2021
|
|
|
|
|
Main
Range of product
|
Mini Pragma
|
Product or component type
|
Plate
|
Accessory / separate part category
|
Mounting accessory
|
Quantity per set
|
Set of 2
|
Complementary
Enclosure mounting
|
Surface
|
Number of horizontal rows
|
1
|
Number of 18 mm modules per row
|
18
|
Total number of 18 mm modules
|
18
|
Cable entry
|
1 bare flange
1 trunking flange
|
Enclosure material
|
Front face: technoplastic
|
Width
|
Outside: 335 mm
|
Height
|
Outside: 74.5 mm
|
Depth
|
Outside : 13.5 mm
|
Colour
|
White
|
Environment
Standards
|
IEC 60695-2-11
EN 50102
|
Fire resistance
|
Front face: 750 °C
|
IK degree of protection
|
IK07
|
Overvoltage category
|
II
|
Ambient air temperature for operation
|
-25…60 °C
|
Offer Sustainability
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Circularity Profile
|
No need of specific recycling operations
|
Contractual warranty
|
|