Schneider-Electric
 
MIP99034 picture- web-product-data-sheet
MIP99034
IP41 kit, Resi9 MP, for surface enclosure
Schneider Electric
Characteristics
Main
Range Resi9
Product or component type IP41 kit
Accessory / separate part category Fixing accessory
Range compatibility Resi9 Resi9 MP
Complementary
Enclosure mounting Surface
Enclosure material Front face: technoplastic
Colour White
Environment
Standards IEC 529
IEC 60695-2-11
EN 50102
Overvoltage category II
Ambient air temperature for operation -25…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.3 cm
Package 1 Width 3.5 cm
Package 1 Length 37.5 cm
Package 1 Weight 44.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 200
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 9.534 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Halogen content performance Halogen free product
Take-back No
Contractual warranty
Warranty 18 months