Schneider-Electric
 
MIP99035 picture- web-product-data-sheet
MIP99035
IP41 kit, Resi9 MP, for flush enclosure
Schneider Electric
Characteristics
Main
Range Resi9
Product or component type IP41 kit
Accessory / separate part category Fixing accessory
Range compatibility Resi9 Resi9 MP
Complementary
Enclosure mounting Flush
Enclosure material Front face: technoplastic
Colour White
Environment
Standards IEC 529
IEC 60695-2-11
EN 50102
Overvoltage category II
Ambient air temperature for operation -25…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.3 cm
Package 1 Width 2.0 cm
Package 1 Length 40.5 cm
Package 1 Weight 26.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 250
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 7.266 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Halogen content performance Halogen free product
Contractual warranty
Warranty 18 months