Schneider-Electric
 
MIP99036 picture- web-product-data-sheet
MIP99036
Terminal block support, Resi9 MP, set of 2
Schneider Electric
Characteristics
Main
Range Resi9
Product or component type Terminal block support
Range compatibility Resi9 Resi9 MP
Quantity per set Set of 2
Complementary
Number of 18 mm modules per row 18
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.600 cm
Package 1 Width 2.700 cm
Package 1 Length 3.500 cm
Package 1 Weight 76.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 50
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.603 kg
Unit Type of Package 3 P12
Number of Units in Package 3 400
Package 3 Height 42.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 53.016 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Halogen content performance Halogen free product
Contractual warranty
Warranty 18 months