This Application will be decommissioned as of January 7th 2025

MIP99038 |
Schneider-Electric
 
MIP99038 picture- web-product-data-sheet
MIP99038
Earth terminal block, Resi9 MP, screw terminals, 8 holes, 1x16 mm² + 3x6 mm² + 4x10 mm²
Schneider Electric
Characteristics
Main
Range Resi9
Product or component type Terminal block
Accessory / separate part category Connection accessory
Range compatibility Resi9 Resi9 MP
Complementary
Enclosure mounting Surface
Flush
Number of terminal blocks 1 earth (screw) with 8 outgoers
Distribution block outgoers 1 x 16 mm² for earth
3 x 6 mm² for earth
4 x 10 mm² for earth
Market segment Residential
Small commercial
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.6 cm
Package 1 Width 1.7 cm
Package 1 Length 6.0 cm
Package 1 Weight 30.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 350
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 10.987 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 5305d5d6-3783-4b3d-abd0-61fa4a6023d7
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months