|
|
|
MIP99039
Earth terminal block, Resi9 MP, screw terminals, 16 holes, 2x16 mm² + 6x6 mm² + 8x10 mm²
|
|
|
Main
Range
|
Resi9
|
Product or component type
|
Terminal block
|
Accessory / separate part category
|
Connection accessory
|
Range compatibility
|
Resi9 Resi9 MP
|
Complementary
Enclosure mounting
|
Flush
Surface
|
Number of terminal blocks
|
1 earth (screw) with 16 outgoers
|
Distribution block outgoers
|
2 x 16 mm² for earth
6 x 6 mm² for earth
8 x 10 mm² for earth
|
Market segment
|
Residential
Small commercial
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1.0 cm
|
Package 1 Width
|
1.7 cm
|
Package 1 Length
|
10.0 cm
|
Package 1 Weight
|
57.0 g
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
200
|
Package 2 Height
|
30.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
11.887 kg
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
Yes
|
SCIP Number
|
5305d5d6-3783-4b3d-abd0-61fa4a6023d7
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Circularity Profile
|
No need of specific recycling operations
|
Take-back
|
No
|
Contractual warranty
|
|