Schneider-Electric
 
MIP99040 picture- web-product-data-sheet
MIP99040
Earth terminal block, Resi9 MP, screw terminals, 20 holes, 2x16 mm² + 9x10 mm² + 9x6 mm²
Schneider Electric
Characteristics
Main
Range Resi9
Product or component type Terminal block
Accessory / separate part category Connection accessory
Range compatibility Resi9 Resi9 MP
Complementary
Enclosure mounting Flush
Surface
Number of terminal blocks 1 earth (screw) with 20 outgoers
Distribution block outgoers 2 x 16 mm² for earth
9 x 10 mm² for earth
9 x 6 mm² for earth
Market segment Small commercial
Residential
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.9 cm
Package 1 Width 0.7 cm
Package 1 Length 14.0 cm
Package 1 Weight 72.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 150
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 11.287 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Halogen content performance Halogen free product
Contractual warranty
Warranty 18 months