Schneider-Electric
 
MIP99046 picture- web-product-data-sheet
MIP99046
Keylock, Resi9 MP
Schneider Electric
Characteristics
Main
Range of product Resi9
Range Resi9
Product or component type Keylock
Accessory / separate part category Keylock accessory
Range compatibility Resi9 Resi9 MP
Complementary
Key number Unidentified
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 11.000 cm
Package 1 Length 8.000 cm
Package 1 Weight 27.500 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 11.000 cm
Package 2 Width 10.500 cm
Package 2 Length 16.000 cm
Package 2 Weight 320.000 g
Unit Type of Package 3 S03
Number of Units in Package 3 100
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 3.727 kg
Offer Sustainability
SCIP Number B7c6f1d6-d622-4f6c-907b-f4c3173076cb
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months