This Application will be decommissioned as of January 7th 2025

MIP99047 |
Schneider-Electric
 
MIP99047 picture- web-product-data-sheet
MIP99047
Mounting kit, Resi9 MP, for flush/surface enclosure, for hollow partition
Schneider Electric
Characteristics
Main
Range Resi9
Product or component type Mounting kit
Accessory / separate part category Mounting accessory
Range compatibility Resi9 Resi9 MP
Complementary
Enclosure mounting Surface
Flush
Mounting support Hollow partition
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.500 cm
Package 1 Width 8.500 cm
Package 1 Length 17.000 cm
Package 1 Weight 58.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 50
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.311 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number B7c6f1d6-d622-4f6c-907b-f4c3173076cb
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months