|
|
|
MIP99050
Lighting kit, Resi9 MP
|
|
|
Main
Range
|
Resi9
|
Product or component type
|
Marker light
|
Complementary
Accessory / separate part category
|
Lifting accessory
|
[Ue] rated operational voltage
|
240 V AC
|
Luminous flux
|
5 lm
|
Backup type
|
Internal battery
|
Autonomy
|
20 min
|
Charging time
|
6 h
|
Service life
|
15 year(s)
|
Range compatibility
|
Resi9 Resi9 MP
|
Environment
IP degree of protection
|
IP40
|
IK degree of protection
|
IK07
|
Fire resistance
|
750 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.6 cm
|
Package 1 Width
|
5.3 cm
|
Package 1 Length
|
13.0 cm
|
Package 1 Weight
|
71.0 g
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
50
|
Package 2 Height
|
30.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
3.737 kg
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
No
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Take-back
|
No
|
Contractual warranty
|
|