Schneider-Electric
 
MNA3CS008 picture- web-product-data-sheet
MNA3CS008
spring clamp connector kit - 2, 4 and 11 pins
Schneider Electric
Characteristics
Main
Accessory / separate part category Connection accessories
Accessory / separate part type Spring clamp connector set
Product or component type Connection kit
Complementary
Range compatibility Lexium SD3
Kit composition CN1, CN2 and CN3 connector
Accessory / separate part destination Stepper motor drive
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.4 cm
Package 1 Width 6.0 cm
Package 1 Length 8.0 cm
Package 1 Weight 43.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 48
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.393 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
PVC free Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Contractual warranty
Warranty 18 months