Schneider-Electric
 
MPCKT55MAX20V picture- Schneider-electric
MPCKT55MAX20V
industrial touchscreen display - Compact iPC - 15" - Intel Celeron M 1.6 GHz
Telemecanique
Characteristics
Main
Range of product Magelis Compact iPC
Product or component type PC panel
Product specific application Heavy duty
Terminal type Touchscreen display
Processor name Intel Pentium M
Display size 15 inch
Display type Active matrix colour TFT LCD
Display resolution 1024 x 768 pixels SVGA
Display colour 16777216 colors
Processor frequency 1.6 GHz
Data storage equipment IDE Flash disk (2.5 inch) replaceable, >= 15 GB
Number of slots available for expansion 1 slot(s) for PCI bus
2 slot(s) for PCMCIA
Operating system Windows XP Professional
Software package Vijeo Citect Run Time, 500 points
[Us] rated supply voltage 100...240 V AC conforming to EN 61131-2
Cut-out dimensions 383.5 (+ 1/- 0) x 282.5 (+ 1/- 0) mm
Complementary
Memory description Internal RAM SDRAM, 1.5GB, expandable to 2 GB
Drive type Floppy disk, 3.5 inch, 1.44 MB
DVD-RW
Integrated connection type 2 Ethernet TCP/IP: RJ45 control box
4 USB 2.0 ports control box
Audio line output: mini-jack control box
1 USB port front panel
Audio line input: mini-jack control box
Audio micro input: mini-jack control box
4 COM serial link: male SUB-D 9 control box RS232C
Port Ethernet 10BASE-T/100BASE-T
10BASE-T/100BASE-T/1000BASE-T
Supply voltage limits 85…265 V
Maximum power consumption in VA 150 VA
Luminance 250 cd/m²
View angle horizontal x vertical 120 x 100°
Touch panel Analogue resistive, 1000000 cycles
Front material Aluminium alloy
Enclosure material Treated steel
Display material Polyethylene sheet
Fixing mode Enclosure door: by 8 bolts
Panel: by 8 bolts
Local signalling 1 LED (green)accessing hard disk (DISK):
1 LED (green)PC switched on (ON):
Width 395 mm
Height 294 mm
Depth 103 mm
Net weight 4.5 kg
Environment
Immunity to microbreaks 20 ms
IP degree of protection IP65
Product certifications CSA
Standards IEC 61131-2
UL 1604
UL 508
Electromagnetic compatibility Immunity to electromagnetic emissions conforming to EN 55011 group 1 class A
Immunity to electromagnetic emissions conforming to EN 61000-3-2
Immunity to electromagnetic emissions conforming to EN 61000-3-3
Immunity to high frequency interference conforming to EN 61000-6-2
Immunity to high frequency interference conforming to FCC Class A
Immunity to high frequency interference conforming to IEC 61131-2
Ambient air temperature for operation 5…50 °C
Ambient air temperature for storage -20…60 °C
Relative humidity 10…85 %
Operating altitude 0...3000 m
Storage altitude 0…12000 m
Vibration resistance 9.8 m/s² (f = 10…25 Hz)
Contractual warranty
Warranty 18 months