Schneider-Electric
 
MPCYK20SPSKIT picture- web-product-data-sheet
MPCYK20SPSKIT
protective film for industrial PC screen - 12" screen
Schneider Electric
Characteristics
Main
Accessory / separate part designation Protective film for industrial PC screen
Accessory / separate part type Screen protection
Accessory / separate part category Protection accessories
Accessory / separate part destination 12" screen
Complementary
Range compatibility Harmony iPC
Harmony Compact iPC
Harmony Smart
Product compatibility MPCST21NAJ10T
MPCST21NAJ10R
MPCKT22NAX00.
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.5 cm
Package 1 Width 20.5 cm
Package 1 Length 25.5 cm
Package 1 Weight 125.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 45
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 6.08 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months