Schneider-Electric
 
MPCYN00CF400N picture- web-product-data-sheet
MPCYN00CF400N
Harmony Smart - blank compact flash memory card 4 GB
Schneider Electric
Characteristics
Main
Range of product Harmony Smart
Accessory / separate part category Separate parts
Accessory / separate part type Blank memory card
Accessory / separate part destination Smart industrial PC
Memory capacity 4 GB
Complementary
Product compatibility MPCST.......
HMIPSF...
HMIPSC...
XBTGT1...
XBTGT2110
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 12 cm
Package 1 Length 14 cm
Package 1 Weight 35 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months