This Application will be decommissioned as of January 7th 2025

MPCYN00CFE00N |
Schneider-Electric
 
MPCYN00CFE00N picture- web-product-data-sheet
MPCYN00CFE00N
Harmony Smart - blank compact flash memory card 512 MB
Schneider Electric
Characteristics
Main
Range of product Harmony Smart
Accessory / separate part category Separate parts
Accessory / separate part type Blank memory card
Accessory / separate part destination Smart industrial PC
Graphic terminal
Memory capacity 512 MB
Complementary
Product compatibility XBTGT1...
XBTGT2110
MPCST
HMIPSC...
MPCST.......
HMIPSF...
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 12.0 cm
Package 1 Length 14.0 cm
Package 1 Weight 35.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 8
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 680.0 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months