Schneider-Electric
 
MTN2003- web-product-data-sheet
MTN2003-0004
LED indicator lamp module, With green LED
Schneider Electric
Characteristics
Main
Range of product Merten inserts
Product or component type Indicator lamp
Number of poles 2
Complementary
Wiring device mounting Flush
[Ue] rated operational voltage 230...255 V
Maximum discharge current 5 kA
Communication network category 3
Market segment Residential
Small commercial
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.4 cm
Package 1 Width 2.2 cm
Package 1 Length 7.4 cm
Package 1 Weight 11.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 150
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.06 kg
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months