Schneider-Electric
 
MTN2005- web-product-data-sheet
MTN2005-0004
Surge protection module
Schneider Electric
Characteristics
Main
Range of product Merten inserts
Product or component type Surge protection module
Number of poles 2
Complementary
Function available With acoustic signalling
Wiring device mounting Flush
[Ue] rated operational voltage 230...255 V
[Uimp] rated impulse withstand voltage 1.5 kV
Maximum discharge current 5 kA
Communication network category 3
Market segment Residential
Small commercial
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.400 cm
Package 1 Width 7.300 cm
Package 1 Length 7.600 cm
Package 1 Weight 18.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 150
Package 2 Height 19.600 cm
Package 2 Width 31.100 cm
Package 2 Length 40.300 cm
Package 2 Weight 3156.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months