Schneider-Electric
 
MTN2109- web-product-data-sheet
MTN2109-3435
Central plate, Merten System M, for shaver socket, lotus white, glossy, System Des
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Central plate
Product destination Shaver socket
Colour tint Lotus white (RAL 9003)
Complementary
Fixing mode By clips
Socket number 1
Outlet poles configuration 2P
Material Thermoplastic
Surface finish Glossy
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.700 cm
Package 1 Width 6.600 cm
Package 1 Length 13.700 cm
Package 1 Weight 18.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 2
Package 2 Height 2.800 cm
Package 2 Width 9.200 cm
Package 2 Length 16.500 cm
Package 2 Weight 58.000 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration