Schneider-Electric
 
MTN213300 picture- web-product-data-sheet
MTN213300
Shaver socket, Merten
Schneider Electric
Characteristics
Main
Range Merten
Product name Merten inserts
Product or component type Shaver socket
Device presentation Mechanism with fixing frame
Colour tint Black
Complementary
[Ue] rated operational voltage 230 V
115 V
Material Metal
Plastic
Device mounting Flush
Height 146 mm
Width 76 mm
Depth 48 mm
Main colour tint Black
Environment
IP degree of protection IP20
IK degree of protection IK02
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.500 cm
Package 1 Width 10.200 cm
Package 1 Length 17.900 cm
Package 1 Weight 526.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 13
Package 2 Height 20.100 cm
Package 2 Width 30.700 cm
Package 2 Length 40.700 cm
Package 2 Weight 7.154 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months