Schneider-Electric
 
MTN213446 picture- web-product-data-sheet
MTN213446
Central plate for shaver socket, varn. stainless steel, Artec/Trancent/Antique
Schneider Electric
Characteristics
Main
Range Merten
Aesthetic name Artec
Product or component type Central plate
Accessory / separate part category Fixing accessory
Device presentation Central plate
Complementary
Range compatibility Merten Merten inserts shaver socket-outlet insert
Material Thermoplastic
Surface finish Brilliant
Surface treatment Varnished
Device mounting Flush
Height 137.9 mm
Width 66.3 mm
Depth 3 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.7 cm
Package 1 Width 6.7 cm
Package 1 Length 13.7 cm
Package 1 Weight 22.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 2
Package 2 Height 2.6 cm
Package 2 Width 9.2 cm
Package 2 Length 16.3 cm
Package 2 Weight 78.0 g
Unit Type of Package 3 CAR
Number of Units in Package 3 96
Package 3 Height 18.5 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 4.15 kg
Contractual warranty
Warranty 18 months