Schneider-Electric
 
MTN213560 picture- web-product-data-sheet
MTN213560
Central plate, Merten System M, for shaver socket, aluminium
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Cover plate
Product destination Shaver socket
Colour tint Aluminium
Complementary
Fixing mode By clips
Socket number 1
Outlet poles configuration 2P
Material Thermoplastic
Surface treatment Varnished
Surface finish Matt
Width 55.4 mm
Height 127 mm
Depth 3 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.7 cm
Package 1 Width 5.6 cm
Package 1 Length 12.7 cm
Package 1 Weight 15.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 2
Package 2 Height 2.6 cm
Package 2 Width 9.2 cm
Package 2 Length 16.3 cm
Package 2 Weight 51.0 g
Unit Type of Package 3 CAR
Number of Units in Package 3 96
Package 3 Height 18.5 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 2.86 kg
Contractual warranty
Warranty 18 months