Schneider-Electric
 
MTN213619 picture- web-product-data-sheet
MTN213619
Central plate, Merten System M, for shaver socket, glossy, polar white
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Cover plate
Product destination Shaver socket
Colour tint Polar white (RAL 9010)
Complementary
Fixing mode By clips
Socket number 1
Outlet poles configuration 2P
Material Thermoplastic
Surface finish Glossy
Width 55.4 mm
Height 127 mm
Depth 3 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.7 cm
Package 1 Width 5.6 cm
Package 1 Length 12.7 cm
Package 1 Weight 15.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 2
Package 2 Height 3.0 cm
Package 2 Width 9.0 cm
Package 2 Length 16.0 cm
Package 2 Weight 52.0 g
Unit Type of Package 3 S03
Number of Units in Package 3 96
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 2.98 kg
Contractual warranty
Warranty 18 months