Schneider-Electric
 
MTN2300- web-product-data-sheet
MTN2300-0000
SCHUKO socket-outlet insert, screwless terminals
Schneider Electric
Characteristics
Main
Range of product Merten inserts
Product or component type Socket-outlet
Complementary
Device presentation Mechanism
Device mounting Flush
Outlet poles configuration 2P + E
Outlet standard description Side earth
Outlet standard deviation Schuko
Socket number 1
Rated current 16 A
Number of gangs 1 gang
Fixing mode By screws and claws
Supply frequency 50 Hz
[Ue] rated operational voltage 250 V
Material Metal
Plastic
Connections - terminals Plug clamp
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.7 cm
Package 1 Width 7.3 cm
Package 1 Length 7.3 cm
Package 1 Weight 62.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.1 cm
Package 2 Width 18.1 cm
Package 2 Length 27.1 cm
Package 2 Weight 737.0 g
Unit Type of Package 3 CAR
Number of Units in Package 3 60
Package 3 Height 32.5 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 4.89 kg
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months