Schneider-Electric
 
MTN2300- web-product-data-sheet
MTN2300-0302
Socket-outlet, Merten System M, mechanism with fixing frame, 2P + E, 16A, Schuko, screwless terminals orange
Schneider Electric
Characteristics
Main
Aesthetic name M-Plan glass
M-Star
System M
M-Arc
M-Smart
M-Elegance
M-Plan
Device presentation Mechanism with central plate
Outlet standard deviation German
Product or component type Socket-outlet
Socket additional information Shuttered
Complementary
Outlet poles configuration 2P + E
Wiring device mounting Flush
Fixing mode By screws and claws
Colour tint Orange
Connections - terminals Screwless terminals
Rated current 16 A
[Ue] rated operational voltage 250 V
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 7.1 cm
Package 1 Length 7.1 cm
Package 1 Weight 79.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.1 cm
Package 2 Width 18.1 cm
Package 2 Length 27.1 cm
Package 2 Weight 906.0 g
Unit Type of Package 3 CAR
Number of Units in Package 3 40
Package 3 Height 18.5 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 4.07 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months