Schneider-Electric
 
MTN2300- web-product-data-sheet
MTN2300-0306
Socket-outlet, Merten System M, mechanism with fixing frame, 2P + E, 16A, Schuko, screwless terminals ruby red
Schneider Electric
Characteristics
Main
Aesthetic name System M
M-Smart
M-Arc
M-Elegance
M-Star
M-Plan
M-Plan glass
Device presentation Mechanism with central plate
Outlet standard deviation German
Product or component type Socket-outlet
Socket additional information Shuttered
Complementary
Outlet poles configuration 2P + E
Wiring device mounting Flush
Fixing mode By screws and claws
Colour tint Red
Connections - terminals Screwless terminals
Rated current 16 A
[Ue] rated operational voltage 250 V
Socket number 1
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.700 cm
Package 1 Width 8.300 cm
Package 1 Length 11.900 cm
Package 1 Weight 74.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.500 cm
Package 2 Width 18.300 cm
Package 2 Length 27.400 cm
Package 2 Weight 878.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 60
Package 3 Height 30.400 cm
Package 3 Width 34.100 cm
Package 3 Length 41.100 cm
Package 3 Weight 5.740 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months