Schneider-Electric
 
MTN2300- web-product-data-sheet
MTN2300-3500
Socket-outlet, Merten System M, mechanism with fixing frame, 2P + E, Schuko, screwless terminals, glossy, polar white
Schneider Electric
Characteristics
Main
Range of product Merten System M
Aesthetic name M-Creativ
Product or component type Socket-outlet
Complementary
Device presentation Mechanism with fixing frame and cover plate
Device mounting Flush
Outlet poles configuration 2P + E
Outlet standard description Side earth
Outlet standard deviation Schuko
Socket number 1
Number of gangs 1 gang
Colour tint Polar white
Fixing mode By screws and claws
[Ue] rated operational voltage 250 V
Material PC (polycarbonate)
Connections - terminals Screwless terminals
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.2 cm
Package 1 Width 7.5 cm
Package 1 Length 7.5 cm
Package 1 Weight 94.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 50
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.11 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins