Schneider-Electric
 
MTN2300- web-product-data-sheet
MTN2300-4004
SCHUKO sock.-out., shut., screwl. term., green, Artec/Trancent/Antique
Schneider Electric
Characteristics
Main
Aesthetic name Antique
Artec
Device presentation Mechanism with central plate
Outlet standard deviation German
Product or component type Socket-outlet
Socket additional information Shuttered
Complementary
Outlet poles configuration 2P + E
Wiring device mounting Flush
Fixing mode By screws and claws
Colour tint Green
Connections - terminals Screwless terminals
Rated current 16 A
[Ue] rated operational voltage 250 V
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4 cm
Package 1 Width 7.1 cm
Package 1 Length 7.1 cm
Package 1 Weight 82 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Contractual warranty
Warranty 18 months