Schneider-Electric
 
MTN2300- web-product-data-sheet
MTN2300-6035
Socket-outlet, Merten System Design, 2P + E, 16A, Schuko, shutter, screwless terminals, matt, lotus white
Schneider Electric
Characteristics
Main
Range Merten
Product name System Design
Product or component type Socket-outlet
Device presentation Mechanism with fixing frame and central plate
Complementary
Device mounting Flush
Fixing mode By screws and claws
Device application Power supply
Socket number 1
Outlet poles configuration 2P + E
Outlet standard deviation Schuko
Outlet standard CEE 7/3
Cover type With shutter
Rated current 16 A
[Ue] rated operational voltage 250 V
Network type AC
Network frequency 50/60 Hz
Colour tint Lotus white
Material Thermoplastic
Surface finish Matt
Connections - terminals Screwless terminals
IP degree of protection IP20
Width 71 mm
Height 71 mm
Depth 40 mm
Standards DIN 49440
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.300 cm
Package 1 Width 7.100 cm
Package 1 Length 7.200 cm
Package 1 Weight 80.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.400 cm
Package 2 Width 18.200 cm
Package 2 Length 27.400 cm
Package 2 Weight 918.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 40
Package 3 Height 19.800 cm
Package 3 Width 30.500 cm
Package 3 Length 40.300 cm
Package 3 Weight 4.040 kg
Offer Sustainability
Cradle to Cradle
print Silver
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration