Schneider-Electric
 
MTN2300- web-product-data-sheet
MTN2300-6051
Socket-outlet, Merten System Design, 2P + E, 16A, Schuko, shutter, screwless terminals, matt, varnished, champagne
Schneider Electric
Characteristics
Main
Range Merten
Product name System Design
Product or component type Socket-outlet
Device presentation Mechanism with fixing frame and central plate
Complementary
Device mounting Flush
Fixing mode By screws and claws
Device application Power supply
Socket number 1
Outlet poles configuration 2P + E
Outlet standard deviation Schuko
Outlet standard CEE 7/3
Cover type With shutter
Rated current 16 A
[Ue] rated operational voltage 250 V
Network type AC
Network frequency 50/60 Hz
Colour tint Champagne
Material Metal
Surface treatment Varnished
Surface finish Matt
Connections - terminals Screwless terminals
IP degree of protection IP20
Width 71 mm
Height 71 mm
Depth 40 mm
Standards DIN 49440
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 7.200 cm
Package 1 Length 7.200 cm
Package 1 Weight 94.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.300 cm
Package 2 Width 18.200 cm
Package 2 Length 27.100 cm
Package 2 Weight 1.056 kg
Unit Type of Package 3 CAR
Number of Units in Package 3 40
Package 3 Height 20.200 cm
Package 3 Width 30.500 cm
Package 3 Length 40.800 cm
Package 3 Weight 4.592 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations