Schneider-Electric
 
MTN2301- web-product-data-sheet
MTN2301-4044
SCHUKO socket-outlet, screwless terminals, white, Artec/Trancent/Antique
Schneider Electric
Characteristics
Main
Aesthetic name Artec
Antique
Device presentation Mechanism with central plate
Outlet standard deviation German
Product or component type Socket-outlet
Complementary
Outlet poles configuration 2P + E
Wiring device mounting Flush
Fixing mode By screws and claws
Colour tint White
Connections - terminals Screwless terminals
Surface treatment Varnished
Rated current 16 A
[Ue] rated operational voltage 250 V
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 7.1 cm
Package 1 Length 7.1 cm
Package 1 Weight 85.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 18.0 cm
Package 2 Width 18.0 cm
Package 2 Length 27.0 cm
Package 2 Weight 968.0 g
Unit Type of Package 3 CAR
Number of Units in Package 3 60
Package 3 Height 32.5 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 6.28 kg
Offer Sustainability
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months