Schneider-Electric
 
MTN2301- web-product-data-sheet
MTN2301-4060
SCHUKO socket-outlet, screwless terminals, aluminium, Artec/Trancent/Antique
Schneider Electric
Characteristics
Main
Aesthetic name Artec
Antique
Device presentation Mechanism with central plate
Outlet standard deviation German
Product or component type Socket-outlet
Complementary
Outlet poles configuration 2P + E
Wiring device mounting Flush
Fixing mode By screws and claws
Colour tint Aluminium
Connections - terminals Screwless terminals
Surface treatment Varnished
Rated current 16 A
[Ue] rated operational voltage 250 V
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4 cm
Package 1 Width 7.1 cm
Package 1 Length 7.1 cm
Package 1 Weight 85 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months