Schneider-Electric
 
MTN2301- web-product-data-sheet
MTN2301-6035
Socket-outlet, Merten System Design, complete product, 2P + E, 16A, Schuko, screwless terminals,lotus white
Schneider Electric
Characteristics
Main
Range of product Merten System Design
Aesthetic name System Design
Product or component type Socket-outlet
Complementary
Device presentation Mechanism with fixing frame and central plate
Device mounting Flush
Outlet poles configuration 2P + E
Outlet standard description Side earth
Outlet standard deviation Schuko
Socket number 1
Rated current 16 A
Number of gangs 1 gang
Colour tint Lotus white
Fixing mode By screws and claws
[Ue] rated operational voltage 250 V
Material PC + ASA glossy
Connections - terminals Screwless terminals
Length 71 mm
Height 40 mm
Width 71 mm
Environment
Standards DIN 49440
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.600 cm
Package 1 Width 7.700 cm
Package 1 Length 9.100 cm
Package 1 Weight 86.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.400 cm
Package 2 Width 18.200 cm
Package 2 Length 27.200 cm
Package 2 Weight 912.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 60
Package 3 Height 30.300 cm
Package 3 Width 34.100 cm
Package 3 Length 40.700 cm
Package 3 Weight 5.894 kg
Offer Sustainability
Sustainable offer status Green Premium product
Cradle to Cradle
print Silver
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations