Schneider-Electric
 
MTN2301- web-product-data-sheet
MTN2301-6052
Socket-outlet, Merten System Design, complete product, 2P + E, 16A, Schuko, screwless terminals varnished, mocca
Schneider Electric
Characteristics
Main
Range of product Merten System Design
Aesthetic name System Design
Product or component type Socket-outlet
Complementary
Device presentation Mechanism with fixing frame and central plate
Device mounting Flush
Outlet poles configuration 2P + E
Outlet standard description Side earth
Outlet standard deviation Schuko
Socket number 1
Rated current 16 A
Number of gangs 1 gang
Colour tint Mocca
Fixing mode By screws and claws
[Ue] rated operational voltage 250 V
Material Metal metallic
Connections - terminals Screwless terminals
Length 71 mm
Height 40 mm
Width 71 mm
Environment
Surface treatment Varnished
Standards DIN 49440
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.600 cm
Package 1 Width 7.500 cm
Package 1 Length 8.700 cm
Package 1 Weight 94.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.500 cm
Package 2 Width 18.200 cm
Package 2 Length 27.300 cm
Package 2 Weight 1.060 kg
Unit Type of Package 3 CAR
Number of Units in Package 3 40
Package 3 Height 19.900 cm
Package 3 Width 30.800 cm
Package 3 Length 40.800 cm
Package 3 Weight 4.620 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations