Schneider-Electric
 
MTN2302- web-product-data-sheet
MTN2302-0378
Socket-outlet, Merten System M, mechanism with fixing frame, 2P + E, 16A, Schuko, screwless terminals blue
Schneider Electric
Characteristics
Main
Aesthetic name M-Elegance
M-Smart
System M
M-Plan
M-Star
M-Arc
M-Plan glass
Device presentation Mechanism with central plate
Outlet standard deviation German
Product or component type Socket-outlet
Socket additional information Shuttered
With label surface
Complementary
Outlet poles configuration 2P + E
Wiring device mounting Flush
Fixing mode By screws and claws
Colour tint Blue
Connections - terminals Screwless terminals
Rated current 16 A
[Ue] rated operational voltage 250 V
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.1 cm
Package 1 Width 7.1 cm
Package 1 Length 7.1 cm
Package 1 Weight 78.7 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Weight 914.5 g
Unit Type of Package 3 CAR
Number of Units in Package 3 40
Package 3 Height 15 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Offer Sustainability
EU RoHS Directive Under investigation
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months